Home|Sensors|9-axis

PositionSense 9-axis sensor solutions

Absolute position tracking with always-on calibration

Features and benefits

Line of copy detailing value props. This is an example of an entire paragraph in this area to show that it doesn’t need to span the entire width to maintain readability.

TMR features

  • High sensitivity
  • High accuracy
  • Lowest-power magnetometer
  • Magnetic field shock-resistance
  • Low noise
  • Wide range

IMU features

  • Lowest power IMU technology
  • High-performance MEMS technology
  • Industry-first vibration-resistant gyro with Balanced Gyro technology
  • Low noise accelerometer

Software features

  • On-chip sensor fusion and precise time synchronization, for immediate processing of sensor data at exact moment of motion
  • Fast and accurate gyro and mag cross-calibration
  • Automatic magnetic shock recovery
  • PDR application-level software for a variety of operating systems and platforms

Product spotlight

Product spotlight - subtitle -CMS Data

Microchip with TDK logo and "ICM-45605" etched onto its surface

ICM-45605

High-Precision 6-Axis MEMS MotionTracking® Device

The ICM-45605 is an ultra high‑performance 6‑axis MEMS motion sensor family with the world’s first BalancedGyro™ technology and lowest power consumption. The sensor combines a 3‑axis gyroscope and a 3‑axis accelerometer in a compact 2.5 × 3 × 0.81 mm package.

Illustration of CH201, TDK MEMS ultrasonic time-of-flight sensor

CH201

Long-Range Ultra-Low-Power Integrated MEMS Ultrasonic Time‑of‑Flight Range Sensor with Millimeter Accuracy

Chirp’s MEMS based ultrasonic technology leverages a Time‑of‑Flight (ToF) range sensor with a power-efficient digital signal processor (DSP) ASIC in a 3.5 × 3.5 mm package. The sensor handles a variety of ultrasonic signal-processing functions and algorithms, enabling customers flexible industrial design options for a broad range of use-case scenarios, including range-finding, presence and proximity sensing, object-detection and avoidance, and position-tracking.

Development hardware

Development hardware - Subtitle

DK-CH201: Two PCBs stacked together with many small chips and components attached to them

DK-CH201

Ultrasonic ToF

Comprehensive development platform for CH201, with the ability to connect up to four additional CH201 modules.

EV_MOD_CH201-00-01: Small green PCB with an acoustic horn attached to it

EV_MOD_CH201-00-01

Ultrasonic ToF

Ultrasonic ToF 45° FoV sensor module for rapid prototyping and integration into product enclosures

Illustration of CH201, TDK MEMS ultrasonic time-of-flight sensor

CH201

Long-Range Ultra-Low-Power Integrated MEMS Ultrasonic Time‑of‑Flight Range Sensor with Millimeter Accuracy

Chirp’s MEMS based ultrasonic technology leverages a Time‑of‑Flight (ToF) range sensor with a power-efficient digital signal processor (DSP) ASIC in a 3.5 × 3.5 mm package. The sensor handles a variety of ultrasonic signal-processing functions and algorithms, enabling customers flexible industrial design options for a broad range of use-case scenarios, including range-finding, presence and proximity sensing, object-detection and avoidance, and position-tracking.

MotionTracking™ Solutions with dedicated bundled software

Lorem Ipsum narrative

EV_MOD_CH201-00-01: Small green PCB with an acoustic horn attached to it

EV_MOD_CH201-00-01

Ultrasonic ToF 45° FoV sensor module for rapid prototyping and integration into product enclosures

DK-CH201: Two PCBs stacked together with many small chips and components attached to them

DK-CH201

Comprehensive development platform for CH201, with the ability to connect up to four additional CH201 modules.

Microchip with TDK logo and "ICM-45605" etched onto its surface

ICM-45605

The ICM-45605 is an ultra high‑performance 6‑axis MEMS motion sensor family with the world’s first BalancedGyro™ technology and lowest power consumption. The sensor combines a 3‑axis gyroscope and a 3‑axis accelerometer in a compact 2.5 × 3 × 0.81 mm package.

Support and resources

Find answers, documentation, and community support you need

Icon depicting three people standing together

TDK community

Connect with engineers, ask questions, and share insights with the TDK developer community.

Icon depicting a graduation cap with tassle

Knowledge base

Access technical articles, datasheets, and in-depth guides to accelerate your design process.

Icon with the letters "FAQ" inside a diamond shape

FAQ

Find immediate answers to our most frequently asked questions about products, shipping, and more.

Looking for additional help?