Home| Sensors|6-Axis|ICM-40609-D
Microchip with TDK logo and "ICM-40609-D" etched onto its surface
production

ICM-40609-D

Designed for Drones
Shop Now

Available variants

Features

32g Accel FSR and 32kHz ODR for max data collection. Best-in-class accuracy over temperature

Product Features and Benefits

  • Gyro Noise: 4.5mdps/√Hz
  • Gyro Offset Stability TC: ±10mdps/ºC
  • Gyro Sensitivity Error: ±0.5%
  • Gyro Sensitivity/temp: ±0.045%/ºC
  • Accel Noise: 100μg/√Hz
  • Accel Offset Stability TC: ±0.15mg/ºC
  • Accel Sensitivity Error: ±0.5%
  • Accel Sensitivity/temp: ±0.007%/ºC
  • Gyro + Accel Combo current: 0.77mA
  • Extended Accel Full Scale Range: 32g
  • Improved ODR Latency: 32KHz
  • Form factor compatible with legacy products
  • Increased ODR/FSR for max data collection
  • Custom architecture for improved thermal gradient behavior

Target market & applications

Drones, Gimbals

Key attribute

TDK SmartMotion™ solution designed for drone market

Product key details

GeneralGeneral
Operation
-
Package Size
0.91 x 3.00 x 3.00

Documentation and resources

Explore our complete library of technical resources, easily filtered by application or product.

Datasheet

DS-000330 – ICM-40609-D Datasheet
Version1.2
Updated2022-06-07
Download

Support and resources

Find answers, documentation, and community support you need

Icon depicting three people standing together

TDK community

Connect with engineers, ask questions, and share insights with the TDK developer community.

Icon depicting a graduation cap with tassle

Knowledge base

Access technical articles, datasheets, and in-depth guides to accelerate your design process.

Icon with the letters "FAQ" inside a diamond shape

FAQ

Find immediate answers to our most frequently asked questions about products, shipping, and more.

Looking for additional help?