Home| Sensors|6-Axis| ICM-42670-P
Microchip with TDK logo and "ICM-42670-P" etched onto its surface
production

ICM-42670-P

High-Performance 6-Axis MotionTracking® IMU

Ultra‑low power 6‑Axis IMU targeted at Consumer and IoT applications which require longer battery life. It has the industry’s lowest power consumption for both 6‑axis and accelerometer only operating modes. 

Shop Now

Available variants

Features

Wake on Motion, Freefall Detection, Low-G detection, Pedometer, Tilt Detection, Significant Motion Detection, Independent FIFO ODR

Product Features and Benefits

  • Low-Noise mode 6-axis current consumption of 0.55 mA
  • Sleep Mode Current Consumption: 3.5 μA
  • Accelerometer LP current of 4.4 uA (@1.56 Hz)
  • User-programmable digital filters for gyro, accel, and temp sensor
  • APEX Motion Functions: Pedometer, Tilt Detection, Low-g Detection, Freefall Detection, Wake on Motion, Significant Motion Detection
  • Host interface: 12.5 MHz I3C℠, 1 MHz I²C, 24 MHz SPI

Target market & applications

Wearables, TWS, Gaming, IoT

Key attribute

Cost-Optimal Lowest power IMU with advanced motion features

Product key details

GeneralGeneral
Operation
-
Package Size
0.76 x 2.50 x 3.00

Documentation and resources

Explore our complete library of technical resources, easily filtered by application or product.

Datasheet

DS-000451 – ICM-42670-P Datasheet
Version1.2
Updated2026-04-10
Download

Support and resources

Find answers, documentation, and community support you need

Icon depicting three people standing together

TDK community

Connect with engineers, ask questions, and share insights with the TDK developer community.

Icon depicting a graduation cap with tassle

Knowledge base

Access technical articles, datasheets, and in-depth guides to accelerate your design process.

Icon with the letters "FAQ" inside a diamond shape

FAQ

Find immediate answers to our most frequently asked questions about products, shipping, and more.

Looking for additional help?