Home| Sensors|6-Axis|IIM-20670
Illustration of IIM-20670, TDK MEMS inertial sensor for industrial applications
Announced

IIM-20670

SmartIndustrial™ 6-axis MotionTracking® MEMS Device for Industrial Applications

6-axis IMU with high thermal stability, high FSR ±2000dps, ±64g, independent drive. 

Buy Now

Product Features and Benefits

  • Six independent mechanical structures
  • Gyroscope with programmable full scale range from ±41 dps to ±1966 dps
  • Accelerometer with programmable full-scale range from ±2g, to ±65g
  • Two temperature sensors
  • 10 MHz Serial Peripheral Interface (SPI)
  • 10,000g shock tolerant structure
  • Low offset and sensitivity variation over temperature


 

Product key details

Operation
-
Package Size
1.10 × 4.50 × 4.50

Documentation and resources

Explore our complete library of technical resources, easily filtered by application or product.

Datasheet

DS-000183 – IIM-20670 Datasheet
Version1.1
Download

Support and Resources

Find answers, documentation, and community support you need

Icon depicting three people standing together

TDK community

Connect with engineers, ask questions, and share insights with the TDK developer community.

Icon depicting a graduation cap with tassle

Knowledge base

Access technical articles, datasheets, and in-depth guides to accelerate your design process.

Icon with the letters "FAQ" inside a diamond shape

FAQ

Find immediate answers to our most frequently asked questions about products, shipping, and more.

Looking for additional help?

IIM-20670 | TDK InvenSense