
ICM-42686-P
The ICM‑42686‑P has an extended full-scale range (FSR) of ±4000 dps for gyroscope and ±32 g for accelerometer, to support precise motion analysis for today’s wearable and sports solutions, including game controllers, golf or tennis swing analyzers, intelligent soccer balls, or basketballs that track the player’s performance.
Features
Pedometer, Tilt Detection, Tap Detection, Wake on Motion, Significant Motion Detection, Real Time Clock (RTC) input, 19/18 bit data format in FIFO for Gyro/Accel
Product Features and Benefits
- Gyroscope Noise: 5.3 mdps/√Hz & Accelerometer Noise: 70 μg/√Hz
- Low-Noise mode 6-axis current consumption of 0.70 mA
- User selectable Gyro Full-scale range (dps): ±31.2/62.5/125/250/500/1000/2000/4000
- User selectable Accelerometer Full-scale range (g): ±2/4/8/16/32
- User-programmable digital filters for gyro, accel, and temp sensor
- Noise and current consumption:
- APEX Motion Functions:
- Pedometer, Tilt Detection, Tap Detection
- Wake on Motion, Significant Motion Detection
- Host interface: 12.5 MHz I3C℠, 1 MHz I²C, 24 MHz SPI
Target market & applications
AR/VR/XR, Head-Mounted Displays, Robotics, Wearables, Sports, IoT
Product key details
| Operation |
- |
| Package Size |
0.90 x 2.50 x 3.00 |
Compare sensors
Product details
| ICM-42686-PShop Now | ICM-42688-PShop Now |
|---|---|
| Key attribute | |
- | Highest Performance 6-axis IMU with advanced motion features and events |
| Target market & applications | |
AR/VR/XR, Head-Mounted Displays, Robotics, Wearables, Sports, IoT | AR/VR/XR, Robotics, High-Performance IoT |
| Axes | |
6 | 6 |
Documentation and resources
Explore our complete library of technical resources, easily filtered by application or product.
Datasheet
Support and resources
Find answers, documentation, and community support you need
TDK community
Connect with engineers, ask questions, and share insights with the TDK developer community.
Knowledge base
Access technical articles, datasheets, and in-depth guides to accelerate your design process.
FAQ
Find immediate answers to our most frequently asked questions about products, shipping, and more.




