Home| Sensors|Inertial Sensors|Automotive-grade|IAM-20689
iam-20689
Production

IAM-20689

Automotive 6-axis MotionTracking® MEMS Device for ADAS and Autonomous Driving Applications

Grade 1 6-axis motion tracking device for automotive safety applications with up to ASIL-D rating 

Available variants

Features

Programmable digital filters, embedded self-Test, up to 10 MHz Serial Peripheral Interface (SPI) with CRC-based error-detecting code algorithm

Product Features and Benefits

  • Six independent mechanical structures
  • Gyroscope with programmable full scale range from ±41 dps to ±1966 dps
  • Accelerometer with programmable full-scale range from ±2g, to ±65g
  • Minimal cross-axis sensitivity between the accelerometer and gyroscope axes
  • 10,000g shock tolerant structure
  • Two temperature sensors
  • 10 MHz, 32-bits Serial Peripheral Interface (SPI) with CRC-based error-detecting code algorithm
  • ISO26262:2018 up to ASIL D
  • Automotive-qualified
  • Reliability testing performed according to Automotive Electronics Council AEC-Q100 grade 1 (-40°C to 125°C) qualification requirements
  • Final test over temperature at: -40°C, 25°C, 125°C

Target market & applications

Traction control systems (TCS), Electronic stability control (ESC), Roll stability control (RSC), Pitch stability control (PSC), Rollover airbag systems (ROS), Adaptive cruise control (ACC), Adaptive front-lighting systems (AFS), ADAS, Other safety chassis stability

Key attribute

6-axis automotive device (3-axis gyroscope and 3-axis accelerometer)

Product key details

GeneralGeneral
Operation
-
Package Size
1.10 x 4.50 x 4.50

Documentation and resources

Explore our complete library of technical resources, easily filtered by application or product.

Datasheet

PB-000130 – IAM-20689 Product Brief
Version1.0
Updated2024-09-24
Download

Support and resources

Find answers, documentation, and community support you need

Icon depicting three people standing together

TDK community

Connect with engineers, ask questions, and share insights with the TDK developer community.

Icon depicting a graduation cap with tassle

Knowledge base

Access technical articles, datasheets, and in-depth guides to accelerate your design process.

Icon with the letters "FAQ" inside a diamond shape

FAQ

Find immediate answers to our most frequently asked questions about products, shipping, and more.

Looking for additional help?