Illustration of ICS-41350, TDK MEMS microphone
EOL

ICS-41350

Bottom Port PDM Low Power Multi‑Mode Microphone with High-AOP Mode

Note: The ICS-41350 is marked as EOL and is not recommended for new designs.

The ICS‐41350 is a low‐power, low‐noise digital MEMS microphone in a small package. It consists of a MEMS microphone element and an impedance converter amplifier followed by a fourth‐order Σ-Δ modulator. The pulse density modulated (PDM) interface allows two microphones to be time multiplexed on a data line using a single clock.

Buy Now

Features

  • 3.5 × 2.65 × 0.98 mm surface‐mount package
  • Low power: 185 μA in Low‐Power Mode
  • Extended frequency response from 50 Hz to >20 kHz
  • Ultrasound support up to 40 kHz
  • Sleep Mode: 12 μA
  • High power supply rejection (PSR): -97 dB FS
  • Fourth‐order Σ‐Δ modulator
  • Digital pulse density modulation (PDM) output
  • Compatible with Sn/Pb and Pb‐free solder processes
  • RoHS/WEEE compliant

Product key details

Operation
-
Package Size
0.98 × 3.50 × 2.65
Output Type
PDM
Port Location
Bottom
SNR
64.00
AOP
120.00
Sensitivity (1 kHz, 94 dB SPL)
-
Sensitivity dB FS ±1 dB
-26.00
LF Cutoff
50
Status
EOL

Documentation and resources

Explore our complete library of technical resources, easily filtered by application or product.

Datasheet

DS-000047 – ICS-41350 Datasheet
Version1.1
Download

App Notes & User Guides

AN-0078 – High-Performance Digital MEMS Microphone Simple Interface to SigmaDSP Audio Codec
Version1.0
Download
AN-000048 – PDM Digital Output MEMS Microphone Flex Evaluation Board User Guide
Version1.2
Download

Support and Resources

Find answers, documentation, and community support you need

Icon depicting three people standing together

TDK community

Connect with engineers, ask questions, and share insights with the TDK developer community.

Icon depicting a graduation cap with tassle

Knowledge base

Access technical articles, datasheets, and in-depth guides to accelerate your design process.

Icon with the letters "FAQ" inside a diamond shape

FAQ

Find immediate answers to our most frequently asked questions about products, shipping, and more.

Looking for additional help?