Illustration of ICS-51360, TDK MEMS microphone
EOL

ICS-51360

The ICS-51360 is a multi-mode, low noise digital MEMS microphone in a small package. The ICS-51360 consists of a MEMS microphone element and an impedance converter amplifier followed by a fourth-order Σ-Δ modulator. The digital interface allows the pulse density modulated (PDM) output of two microphones to be time multiplexed on a single data line using a single clock.

The ICS-51360 has multiple modes of operation: Low-Power (AlwaysOn), Standard and Sleep. The ICS-51360 has high SNR in all operational modes. It has 130 dB SPL AOP in Standard Mode and 120 dB SPL AOP in Low-Power mode.

The ICS-51360 is available in a standard 3.5 × 2.65 × 0.98 mm surface-mount package. It is reflow solder compatible with no sensitivity degradation.

Buy Now

Product key details

Operation
-
Package Size
0.98 × 3.50 × 2.65
Output Type
-
Port Location
Bottom
SNR
62.00
AOP
130.00
Sensitivity (1 kHz, 94 dB SPL)
-
Sensitivity dB FS ±1 dB
-36.00
LF Cutoff
50
Status
EOL

Documentation and resources

Explore our complete library of technical resources, easily filtered by application or product.

App Notes & User Guides

AN-0078 – High-Performance Digital MEMS Microphone Simple Interface to SigmaDSP Audio Codec
Version1.0
Download

Support and Resources

Find answers, documentation, and community support you need

Icon depicting three people standing together

TDK community

Connect with engineers, ask questions, and share insights with the TDK developer community.

Icon depicting a graduation cap with tassle

Knowledge base

Access technical articles, datasheets, and in-depth guides to accelerate your design process.

Icon with the letters "FAQ" inside a diamond shape

FAQ

Find immediate answers to our most frequently asked questions about products, shipping, and more.

Looking for additional help?