Illustration of T5828, TDK MEMS microphone
Sampling

T5828

Bottom Port SoundWire® Digital Output Multi‑Mode Microphone

The T5828 is a low noise, high AOP digital MEMS microphone in a small package with a fifth‑order Σ‑Δ modulator. The digital interface is a MIPI Alliance SoundWire® compliant interface which allows for control bits and bi‑directional data flow.

Features

  • Second generation SoundWire microphone with industry leading low power consumption in high quality mode and low power mode
  • High SNR and AOP in all operational modes
  • Multiple sub-modes for greater configurability: High AOP, Ultrasonic, Ultra Low Power, Acoustic Activity Detect
  • Acoustic Activity Detect w/ programmable thresholds & filters with power consumption as low as 20 uA

Product key details

Operation
-
Package Size
0.98 × 3.50 × 2.65
Output Type
SoundWire
Port Location
Bottom
SNR
68.00
AOP
133.00
Sensitivity (1 kHz, 94 dB SPL)
-
Sensitivity dB FS ±1 dB
-41.00
LF Cutoff
35
Status
Sampling

Documentation and resources

Explore our complete library of technical resources, easily filtered by application or product.

Datasheet

DS-000364 – T5828 Datasheet
Version0.3
Download

App Notes & User Guides

AN-100 – MEMS Microphone Handling and Assembly Guide
Version1.5
Download
AN-1003 – Recommendations for Mounting and Connecting InvenSense MEMS Microphones
Version1.0
Download
AN-0078 – High-Performance Digital MEMS Microphone Simple Interface to SigmaDSP Audio Codec
Version1.0
Download
AN-1112 – Microphone Specifications Explained
Version1.1
Download
AN-1124 – Recommendations for Sealing InvenSense Bottom-Port MEMS Microphones from Dust and Liquid Ingress
Version1.0
Download
AN-1140 – Microphone Array Beamforming
Version1.0
Download
AN-000048 – PDM Digital Output MEMS Microphone Flex Evaluation Board User Guide
Version1.2
Download
AN-000298 – TDK T58xx Series MEMS Microphone Acoustic Activity Detect User Guide
Version1.0
Download
Understanding Microphone Sensitivity
Version1.0
Download

Support and Resources

Find answers, documentation, and community support you need

Icon depicting three people standing together

TDK community

Connect with engineers, ask questions, and share insights with the TDK developer community.

Icon depicting a graduation cap with tassle

Knowledge base

Access technical articles, datasheets, and in-depth guides to accelerate your design process.

Icon with the letters "FAQ" inside a diamond shape

FAQ

Find immediate answers to our most frequently asked questions about products, shipping, and more.

Looking for additional help?