
NR/ND
MPU-6500
Six-Axis (Gyro + Accelerometer) MEMS MotionTracking™ Device
Available variants
Features
DMP Features: 6-axis sensor fusion, gyro dynamic calibration, Tap Detection, Android Orientation, Pedometer
Product Features and Benefits
- Digital-output of 6-axis MotionFusion data. 9-axis fused data from Motion Processing Library
- Tri-Axis angular rate sensor (gyro) with a sensitivity up to 131 LSBs/dps and a full-scale range of ±250, ±500, ±1000, and ±2000dps
- Tri-Axis accelerometer with a programmable full scale range of ±2g, ±4g, ±8g and ±16g
- Reduced settling effects and sensor drift by elimination of board-level cross-axis alignment errors between accelerometers and gyroscopes
- Digital Motion Processing™ (DMP™) engine offloads complex MotionFusion, sensor timing synchronization and gesture detection
- MotionApps™ Platform support for Android, Linux, and Windows
- Embedded algorithms for run-time bias and compass calibration
- Digital-output temperature sensor
- Digital input on FSYNC pin to support video Electronic Image Stabilization
- Programmable interrupt supports gesture recognition, panning, zooming, scrolling, tap detection, and shake detection
- VDD Supply voltage range of 1.71V–3.6V
- Gyro operating current: 3.2mA (full power, gyro at all rates)
- Gyro + Accel operating current: 3.4mA (full power, gyro at all rates, accel at 1kHz sample rate)
- Accel low power mode operating currents: 18.65µA at 31.25Hz
- Full Chip Idle Mode Supply Current: 6µA
- 400kHz Fast Mode I²C or up to 20MHz SPI serial host interfaces
- 10,000g shock tolerant
- Smallest and thinnest package for portable devices (3 × 3 × 0.9 mm QFN)
- RoHS and Green compliant
Target market & applications
General IMU Market
Key attribute
6-Axis MotionTracking IMU
Product key details
General![]() |
|---|
| Operation |
- |
| Package Size |
0.89 × 3.00 × 3.00 |
Support and Resources
Find answers, documentation, and community support you need
TDK community
Connect with engineers, ask questions, and share insights with the TDK developer community.
Knowledge base
Access technical articles, datasheets, and in-depth guides to accelerate your design process.
FAQ
Find immediate answers to our most frequently asked questions about products, shipping, and more.
