
CH101
Chirp’s MEMS based ultrasonic technology leverages a Time‑of‑Flight (ToF) range sensor with a power-efficient digital signal processor (DSP) ASIC in a 3.5 × 3.5 mm package. The sensor handles a variety of ultrasonic signal-processing functions and algorithms, enabling customers flexible industrial design options for a broad range of use-case scenarios, including range-finding, presence and proximity sensing, object-detection and avoidance, and position-tracking.
Features
- Ultra-Low Power
- Works in Any Lighting Condition
- Detects objects of any color and optical transparency
- Customizable field of view (FoV) up to 180°
- Integrated 3.5 × 3.5 × 1.26 mm Package
- Low-power SoC firmware for ultrasonic processing a wide-range of usage cases
- Field-of-View (FoV): Configurable Up to 180°
Product details
Product key details
| Operation | |
Pulse-Echo | - |
| Package Size | |
1.26 x 3.50 x 3.50 | |
| Range | |
Up to 1.2 | - |
| Voltage | |
- | - |
| Current Consumption | |
15.00 | - |
| Interface | |
I2C | - |

Gaming

Mobile Devices & Computers

Industrial
Development hardware
Documentation and resources
Explore our complete library of technical resources, easily filtered by application or product.
Datasheet
App Notes & User Guides
Firmware Support
Support and resources
Find answers, documentation, and community support you need
TDK community
Connect with engineers, ask questions, and share insights with the TDK developer community.
Knowledge base
Access technical articles, datasheets, and in-depth guides to accelerate your design process.
FAQ
Find immediate answers to our most frequently asked questions about products, shipping, and more.







