
ICU-10201
The ICU-10201 is a high-performance ultrasonic Time-of-Flight sensor that is ideal for measuring the range of objects between 10cm and 1.2m, and offers a customizable field-of-view of up to 180º. It has a sample rate of 250 samples per second at 0.3 meters, and 130 samples per second at 1 meter. It comes in a 3.5 × 3.5 × 1.26 mm LGA package, and includes an integrated DSP for signal processing.
Features
- Operating Range: 10cm to 1.2m
- Integrated DSP for signal processing
- Customizable field of view up to 180°
- Ideal for short-range applications that require low range detection
- Ultra-low power consumption extends battery life
- Integrated high performances DSP runs ultrasonic firmware freeing up system micro-controller resources
- High flexibility – large embedded program/data memory
- Works in any lighting condition and can detect transparent surfaces
- Pitch-catch ranging between wireless nodes
Product details
Product key details
| Operation | |
Pulse-Echo | - |
| Package Size | |
1.26 x 3.50 x 3.50 | |
| Range | |
0 – 1.2 | - |
| Voltage | |
- | - |
| Current Consumption | |
17.00 | - |
| Interface | |
SPI 13 MHZ | - |

Gaming

Mobile Devices & Computers
Development hardware
Documentation and resources
Explore our complete library of technical resources, easily filtered by application or product.
Datasheet
Software
Software
Support and resources
Find answers, documentation, and community support you need
TDK community
Connect with engineers, ask questions, and share insights with the TDK developer community.
Knowledge base
Access technical articles, datasheets, and in-depth guides to accelerate your design process.
FAQ
Find immediate answers to our most frequently asked questions about products, shipping, and more.




