
ICU-20201
The ICU-20201 is a high-performance ultrasonic Time-of-Flight sensor that is ideal for measuring the range of objects between 20cm and 5m, and offers a customizable field-of-view of up to 180º. It has a sample rate of 150 samples per second at 1 meter, and 32 samples per second at 5 meters. It comes in a 3.5 × 3.5 × 1.26 mm LGA package, and includes an integrated DSP for signal processing.
Features
- Operating Range: 20cm to 5m
- Customizable field of view up to 180°
- Ideal for long range applications
- Ultra-low power consumption extends battery life
- Integrated high performance DSP runs ultrasonic firmware freeing up system micro-controller resources
- High flexibility – large embedded program/data memory
- Works in any lighting condition and can detect transparent surfaces
- Available in modules as well
Product details
Product key details
| Operation | |
Pulse-Echo | - |
| Package Size | |
1.26 x 3.50 x 3.50 | |
| Range | |
0 – 5 | - |
| Voltage | |
- | - |
| Current Consumption | |
26.00 | - |
| Interface | |
SPI 13 MHZ | - |

Mobile Devices & Computers
Development hardware
Documentation and resources
Explore our complete library of technical resources, easily filtered by application or product.
Datasheet
App Notes & User Guides
Software
Software
Support and resources
Find answers, documentation, and community support you need
TDK community
Connect with engineers, ask questions, and share insights with the TDK developer community.
Knowledge base
Access technical articles, datasheets, and in-depth guides to accelerate your design process.
FAQ
Find immediate answers to our most frequently asked questions about products, shipping, and more.





