Home|Sensors|Inertial Sensors|Industrial Motion

Industrial Motion

Industrial-grade MEMS motion sensors with wide temperature range

Industrial applications, from precision agriculture and construction machinery to drones, AGVs, robots, and motors, rely on accurate motion data to enable automation, efficiency, and condition monitoring. TDK’s industrial motion portfolio of 6-axis IMUs and 3-axis accelerometers delivers precise motion, vibration, and inclination sensing, even in harsh environments with high vibration and wide temperature ranges. With a broad range of performance and cost options, TDK enables reliable navigation, stabilization, and monitoring, supported by deep industrial expertise and advanced, fault-tolerant MEMS technologies.

Photograph of man in a manufacturing facility working on a laptop with robotic arms behind it

Industrial motion sensing features

Engineered for precision, reliability, and long-term performance in harsh industrial environments
Simplified line icon depicting an arrow hitting the bullseye of a target

Precision motion & vibration sensing

High-accuracy 6-axis and 3-axis data for reliable navigation, stabilization, and monitoring

Icon depicting a classic mercury thermometer showing a reading of a high temperature

Built for harsh environments

Consistent performance under extended temperature range and harsh environment

Icon depicting a calendar

Product longevity

We provide 10 years product longevity support helping customers maintain a stable supply chain 

Icon depicting a hammer preparing to strike an anvil

Fault-tolerant, high-uptime design

Advanced MEMS technology built for resilient, continuous industrial operation

Industrial applications powered by TDK inertial sensors

Explore precision sensing solutions across agriculture, construction, robotics, and mapping systems

Photograph of a large spraying device in an agricultural warehouse

Precision agriculture

Bridge GNSS/GPS outages and provide terrain-compensation inputs during normal operation to support equipment navigation, positioning, and precision guidance (spraying, harvesting) in agricultural environments

Heavy construction machine operating in a large gravel pit

Construction equipment

Maintain blade/bucket positions on bulldozers, excavators, motor‑graders, etc.; fuse IMU with GNSS for tilt sensing, navigation/guidance/positioning, and to bridge GNSS/GPS outages

Photograph of man examining industrial equipment inside a factory

HD mapping, surveying, and georeferencing

Provide precise positioning for HD mapping/surveys, camera and survey-equipment stabilization, and navigation/dead reckoning

Warehouse robot equipped with a robotic arm moving packages around

Industrial, warehouse, and automobile robotics

Provide precise motion and vibration data for industrial-robot automation, efficiency, condition monitoring, navigation/dead reckoning, and platform stabilization

Industrial motion sensor spotlight

Featured products for industrial environments

Illustration of IIM-42653, TDK MEMS inertial sensor for industrial applications

IIM-42653

High-performance 6-Axis SmartIndustrial™ MotionTracking MEMS Device for Industrial Applications

Compact 6-axis IMU. Low-power, high FSR ±4000dps/ ±32g, extended temperature range. 

Illustration of IIM-20670, TDK MEMS inertial sensor for industrial applications

IIM-20670

SmartIndustrial™ 6-axis MotionTracking® MEMS Device for Industrial Applications

6-axis IMU with high thermal stability, high FSR ±2000dps, ±64g, independent drive. 

Black microchip with TDK logo and "IIM-42652" etched onto the surface

IIM-42652

Compact 6-Axis SmartIndustrial™ MotionTracking MEMS Device for Industrial Applications

The IIM-42652 is a 6-axis SmartIndustrial™ MotionTracking device that supports an extended operating temperature range.

The IIM-42652 combines a 3-axis gyroscope and a 3-axis accelerometer in a small 2.5 × 3 × 0.91 mm (14-pin LGA) package. It also features a 2K-byte FIFO that can lower the traffic on the serial bus interface and reduce power consumption by allowing the system processor to burst read sensor data and then go into a low-power mode.

The host interface can be configured to support I3C℠ slave, I²C slave, or SPI slave modes. The I3C℠ interface supports speeds up to 12.5 MHz (data rates up to 12.5 Mbps in SDR mode, 25 Mbps in DDR mode), the I²C interface supports speeds up to 1 MHz, and the SPI interface supports speeds up to 24 MHz.

The device features an operating voltage range from 3.6 V down to 1.71 V.

Black microchip with TDK logo and "IIM-42352" etched onto its surface

IIM-42352

High-Performance 3-Axis SmartIndustrial™ MEMS Accelerometer for Industrial Applications

The IIM-42352 is a 3-axis accelerometer packaged in a small 2.5 × 3 × 0.91 mm (14-pin LGA) package. It includes multiple capabilities to enable easy, robust and accurate inertial and vibration measurements in Industrial applications, such as a wide and flat frequency response range, low noise, and an output data rate of up to 32 kHz.

The IIM-42352 features an operating voltage range from 3.6 V down to 1.71 V.

Illustration of a microchip with the TDK logo and "IIM-42351" etched into its surface

IIM-42351

High-Performance 3-Axis SmartIndustrial™ MEMS Accelerometer for Industrial Applications

The IIM-42351 is a 3-axis accelerometer packaged in a small 2.5 × 3 × 0.91 mm (14-pin LGA) package.

Development kits

Evaluate, prototype, and accelerate integration with complete industrial motion sensing development platforms

DK-42653: Black PCB with many small chips and components attached to it

DK-42653

Development Kit for IIM-42653

The DK‑42653 is a comprehensive development platform for IIM‑42653, a high performance 6‑axis motion sensor that combines a 3‑axis gyroscope, and a 3‑axis accelerometer.

DK-20670: Black PCB  with many small chips and components attached to it

DK-20670

Development kit for IIM-20670, 6-axis IMU with high thermal stability, high FSR ±2000dps, ±64g, independent drive

The DK-20670 is a comprehensive development platform for IIM-20670, a 6-axis SmartIndustrial™ MotionTracking device that supports an extended operating temperature range.

DK-42652: Black PCB with many small chips and components attached to it

DK-42652

Development Kit for IIM-42652

The DK-42652 is a comprehensive development platform for IIM-42652, a 6-axis SmartIndustrial™ MotionTracking device that supports an extended operating temperature range.

DK-42352: Black PCB with many small chips and components attached to it

DK-42352

Development Platform for IIM-42352

The DK-42352 is a comprehensive development platform for IIM-42352, a 3-axis SmartIndustrial™ MotionTracking device that supports robust and accurate inertial and vibration measurements.

DK-42351: Black PCB with many small chips and components attached to it

DK-42351

Development Platform for IIM-42351

The DK-42351 is a comprehensive development platform for IIM-42351, a 3-axis SmartIndustrial™ MotionTracking device that supports robust and accurate inertial and inclination measurements.

Support and Resources

Find answers, documentation, and community support you need

Icon depicting three people standing together

TDK community

Connect with engineers, ask questions, and share insights with the TDK developer community.

Icon depicting a graduation cap with tassle

Knowledge base

Access technical articles, datasheets, and in-depth guides to accelerate your design process.

Icon with the letters "FAQ" inside a diamond shape

FAQ

Find immediate answers to our most frequently asked questions about products, shipping, and more.

Looking for additional help?

Industrial Motion | TDK InvenSense