Home| Sensors|麦克风|EV_T3902‍‐FX
EV_T5837-FX2
Production

EV_T3902‍‐FX

Product key details

Operation
-
Package Size
Output Type
-
Port Location
-
SNR
-
AOP
-
Sensitivity (1 kHz, 94 dB SPL)
-
Sensitivity dB FS ±1 dB
-
LF Cutoff
-
Status
Production

Support and Resources

Find answers, documentation, and community support you need

Icon depicting three people standing together

TDK community

Connect with engineers, ask questions, and share insights with the TDK developer community.

Icon depicting a graduation cap with tassle

Knowledge base

Access technical articles, datasheets, and in-depth guides to accelerate your design process.

Icon with the letters "FAQ" inside a diamond shape

FAQ

Find immediate answers to our most frequently asked questions about products, shipping, and more.

Looking for additional help?