Home|Applications|智能家居与建筑
Digital illustration of a smart home and its related products and appliances

Applications for smart homes & buildings

Step into the future of living

Browse products
Smart home tablet displaying a digital dashboard for connected devices

Transforming homes with sensor technology

Smart homes and buildings are evolving into intelligent systems that anticipate needs, adapt to user preferences, and enhance everyday living through seamless automation. Embedded sensing technologies enable devices to perceive motion, sound, presence, and environmental conditions, delivering convenience, security, energy efficiency, and comfort.

From lighting and climate control to security systems and connected appliances, sensors enable an interconnected ecosystem where devices respond in real time and operate cohesively across the environment

Key features unlocking the Smart Home

Enabling devices that connect and communicate to create a seamless living experience
Icon depicting a device emitting a sound wave toward a person to detect their presence

Presence and motion detection

Automatically detect movement, room occupancy, and door angles to make your home safer and more responsive 

Simplified line icon depicting a flag planted on top of a mountain

The smart sound advantage

Capture voice commands and recognize sounds for smarter, hands-free control of your devices 

Simplified line icon depicting an arrow hitting the bullseye of a target

Precision sensing

Track tilt, angles, and rotary positions to power reliable automation and device interactions 

Icon depicting a camera

Camera & OIS

Ensure sharp images and smooth video with advanced autofocus and optical image stabilization 

Simplified line icon depicting an operating system window and "</>" characters to indicate software and coding

Intelligent software

Bring your devices to life with SmartMotion®, SmartSonic™, and on-chip machine learning for seamless, connected experiences 

Featured video

TDK MEMS and magnetic sensors enable intelligent IoT systems for smart home applications

From voice activation to motion and distance sensing, InvenSense technologies bring real-time awareness to connected devices

 

Smart home & building applications

Imagine spaces that anticipate needs, adapt to preferences, and enhance everyday life through seamless technology

Man in background out of focus, sitting on couch connecting a phone and smart speaker which is shown in foreground of image in focus

Smart speakers and voice hubs

Enable intuitive voice interaction at home

  • Wake devices automatically through presence detection and wake-on-approach 
  • Control smart home systems through voice interfaces and intercom features 
  • Detect room presence and activity to trigger automation 
Woman using smart home security system control panel

Smart Home appliances

Make everyday appliances more intelligent

Connected appliances use sensing technologies to automate everyday tasks and improve convenience and efficiency. 

  • Detect presence and motion to activate or adjust appliance behavior 
  • Optimize power usage and energy management 
  • Enable smart functions such as cup detection and liquid dispensing 
Robotic vacuum cleaner navigating off area rug onto hardwood floor

Home robotics

Enable intelligent indoor navigation

Robotic devices automate household tasks while navigating safely within indoor environments.

  • Navigate indoor spaces with orientation and motion sensing
  • Detect floor type, obstacles, and cliffs for safe movement
  • Maintain indoor spatial boundaries and navigation zones
Close-up of hand holding a smartphone on blurred house background. Smartphone display shows video preview of a home security system in a three panel view

Smart security and access control

Enhance safety, access and monitoring

Connected security devices monitor and control access to homes and buildings through intelligent sensing and automated alerts.

  • Detect motion and activity to trigger security alerts  
  • Enable voice activation and acoustic event detection  
  • Support image recognition and camera stabilization 
  • Detect door angle in smart lock
Close-up of hand using smartphone to change the temperature of smart home thermostat

Smart thermostat/HVAC

Optimize climate control and energy use

Connected climate systems adapt to occupancy and user preferences to maintain comfort and efficiency.

  • Detect presence and wake-on-approach for responsive climate control
  • Adjust temperature and airflow automatically
  • Enable voice control and smart home integration
Over-the-shoulder view of woman holding smart TV remote while watching tv in dimly lit room

Smart remotes & TV

Create seamless entertainment experiences

Connected entertainment systems enable intuitive interaction with voice and presence-aware controls.  

  • Detect presence to activate displays and controls 
  • Enable voice activation and voice control 
  • Optimize power management for energy efficiency 

Innovate with TDK sensing solutions

Explore our wide range of smart home applications and bring the future of living into your home

An enlarged TDK microchip next to a classic gyroscope

SmartMotion®

Motion sensing for automation and device control with MEMs motion sensors

SmartMotion sensors provide accurate motion and orientation awareness for smart home devices, enabling responsive automation in cameras, appliances, robotics, and building systems. 

• Stabilize cameras with optical image stabilization (OIS) 
• Detect tilt and device angle for system control 
• Trigger automation events with sensor fusion and ML 

An enlarged TDK microchip next to a classic microphone

SmartSound

Voice and acoustic awareness for smart devices with MEMS microphones

SmartSound microphones provide reliable voice capture and acoustic monitoring for speakers, hubs, security devices, and connected appliances. 

• Capture voice commands for assistants and intercoms 
• Detect acoustic activity and environmental noise 
• Identify events such as alarms or glass break 

Two small TDK microchips next to a series of three classic ultrasonic sensors

SmartSonic

MEMS Time-of-Flight sensors

Ultrasonic ToF sensing enables smart home devices to detect people, movement, and environmental conditions for responsive automation. 

• Detect human presence and room occupancy 
• Wake devices on movement or user approach 
• Measure distance for door angle or liquid level 

Microchip next to two small magnets

SmartMagnetics

Position and contact sensing for devices with TMR & Hall sensors

SmartMagnetics TMR & Hall sensors deliver precise magnetic sensing for smart home systems and connected appliances. 

• Detect door and window contact states 
• Measure rotary position in appliance controls 
• Enable camera autofocus and stabilization 

Custom sensing for smart home

Explore popular sensors for intelligent devices for the home

Microchip with TDK logo and "ICM-45686" etched onto its surface

ICM-45686

High-Precision 6-Axis MEMS MotionTracking® Device

The ICM-45686 is an ultra high‑performance 6‑axis MEMS motion sensor family with the world’s first BalancedGyro™ technology and lowest power consumption. The sensor combines a 3‑axis gyroscope and a 3‑axis accelerometer in a compact 2.5 × 3 × 0.81 mm package.

The BalancedGyro technology by TDK is the first‑of‑its‑kind gyroscope MEMS architecture that enables supreme vibration rejection and temperature stability performance, an enhancement never seen before in a consumer gyroscope.

ICM-45686 provides higher full-scale range upto 4000 dps and 32g, better temperature stability to reduce temperature related drift, and high-performance features such as Real Time Clock Input and 18/19 bit high-resolution FIFO.

This family offers the world’s lowest power 6‑axis motion sensor. This allows the gyroscope to be on 40% of the times more than any other gyroscope in the industry. This also offers the very first Gyroscope Low Power Mode, enabling ~200uA of 6-axis IMU current consumption, making it the top choice for wearables, hearables and any battery driven IoT application.

It has a configurable host interface that supports I3C℠, I²C and SPI serial communication, and an AUX interface that supports SPI slave mode for connection to OIS controllers or I²C master mode for connection to external sensors.

Illustration of ICU-30201, MEMS ultrasonic time-of-flight sensor

ICU-30201

High-Performance Ultra-Compact Ultrasonic Time‑of‑Flight Sensor for Ultra-Long-Range Applications

The ICU-30201 is a high-performance ultrasonic Time-of-Flight sensor that is ideal for measuring the range of objects between 30cm and 9.5m, and offers a customizable field-of-view of up to 180º. It has a sample rate of 75 samples per second at 2 meters, and 18 samples per second at 9 meters. It comes in a 5.17 × 2.68 × 0.9 mm LGA package, and includes an integrated DSP for signal processing.

Microchip with TDK logo and "T5848" etched onto its surface

T5848

Bottom Port I²S Digital Output Multi‑Mode Microphone

The T5848 is a low noise, high AOP I²S microphone with a 24‑bit PCM output for direct connection to a wide variety of SoCs. It also features Acoustic Activity Detect (AAD), a new ultra-low power edge processing feature consuming as low as 20 µA.

Support and Resources

Find answers, documentation, and community support you need

Icon depicting three people standing together

TDK community

Connect with engineers, ask questions, and share insights with the TDK developer community.

Icon depicting a graduation cap with tassle

Knowledge base

Access technical articles, datasheets, and in-depth guides to accelerate your design process.

Icon with the letters "FAQ" inside a diamond shape

FAQ

Find immediate answers to our most frequently asked questions about products, shipping, and more.

Looking for additional help?