SmartSound麦克风提供高信噪比(SNR)和先进功能,如超低功耗的声学活动检测(AAD),实现始终在线、上下文感知的音频感知和音频人工智能,包括语音接口和声学事件检测,适用于消费类、物联网和边缘人工智能系统。
SmartSound数字麦克风基于高性能MEMS元件和最先进的宽动态范围CMOS技术,支持PDM(脉冲密度调制)和完全抽取输出,实现紧凑、节能设计中的无缝集成和可扩展音频接口解决方案。


SmartSound麦克风提供高信噪比(SNR)和先进功能,如超低功耗的声学活动检测(AAD),实现始终在线、上下文感知的音频感知和音频人工智能,包括语音接口和声学事件检测,适用于消费类、物联网和边缘人工智能系统。
SmartSound数字麦克风基于高性能MEMS元件和最先进的宽动态范围CMOS技术,支持PDM(脉冲密度调制)和完全抽取输出,实现紧凑、节能设计中的无缝集成和可扩展音频接口解决方案。
Pioneers in AAD
First to bring AAD to market - proven technology that intelligently wakes the audio chain only when sound matters.
Highest performance with PDM or I²S
Studio‑quality digital capture with flexible I/O to fit any system architecture.
Lowest power digital mic
Microamp‑class operation designed for always‑on devices and ultra‑long field life.
Low latency
Exceptional signal‑to‑noise with a minimal delay profile for clear, natural audio capture.
See how TDK’s SmartSound™ T5848 microphones bring ultra-low-power Audio AI to life. From wearables to smart speakers, discover how Acoustic Activity Detect (AAD) enables always-on intelligence without draining battery. Watch the full interview with TDK InvenSense VP Uday Modoi at Sensors Converge 2024.
从语音指令到声学智能,实现更智能、更灵敏的音频体验




Sound smart with TDK MEMS microphones

Access documentation for this line of analog microphones.
Product is EOL and not recommended for new designs

Compact, reliable, and ultra-low-power, delivering superior sound quality and Acoustic Activity Detection with built-in digital output.
查找有关MEMS麦克风的最新新闻和更新
Browse our SmartSound sensors portfolio

Bottom Port PDM Digital Output Multi‑Mode Microphone
The T5837 is a low noise, high AOP digital Pulse Density Modulation (PDM) microphone using a fifth-order Σ‑Δ modulator.

Bottom Port PDM Digital Output Multi‑Mode Microphone
The T5838 is a low noise, high AOP digital Pulse Density Modulation (PDM) microphone using a fifth-order Σ‑Δ modulator. It also features Acoustic Activity Detect (AAD), a new ultra-low power edge processing feature consuming as low as 20 µA.

Bottom Port I²S Digital Output Multi‑Mode Microphone
The T5848 is a low noise, high AOP I²S microphone with a 24‑bit PCM output for direct connection to a wide variety of SoCs. It also features Acoustic Activity Detect (AAD), a new ultra-low power edge processing feature consuming as low as 20 µA.
探索我们为每种传感器类型量身定制的综合完整开发平台。


Evaluation version of the ICS-40638
Note: The ICS-40638 and ICS-40638 EVB are marked as EOL and are not recommended for new designs.
Simple evaluation board which allows for quick evaluation of the ICS-40638 analog MEMS microphone. The small size and low profile of the flexible PCB enables direct placement of the microphone into a prototype or an existing design for an in situ evaluation. The evaluation board consists of a bottom port microphone soldered to a flexible PCB with color-coded wires attached. The only other component on the board is a 0.1μF supply bypass capacitor.
Please refer to the App Note below “AN-000048 – PDM Digital Output MEMS Microphone Flex Evaluation Board User Guide” for more detailed information.
The ICS-40638 is an analog MEMS microphone with very high dynamic range and capable of operation up to 105°C. The ICS-40638 includes a MEMS microphone element, an impedance converter, and a differential output amplifier.
Other high-performance specifications include 138 dB SPL acoustic overload point, tight ±1 dB sensitivity tolerance and enhanced immunity to both radiated and conducted RF interference.
The ICS-40638 is available in a small 3.50 mm × 2.65 mm × 0.98 mm bottom port surface-mount package.

Discover the analog advantage with pure, natural audio capture
Our analog microphones deliver clean, natural sound with the low noise and high sensitivity that audio engineers trust. Unlike digital microphones- which include onboard converters and are optimized for plug-and-play system integration-analog microphones provide a direct, uncompressed audio signal path.
Find answers, documentation, and community support you need
Connect with engineers, ask questions, and share insights with the TDK developer community.
Access technical articles, datasheets, and in-depth guides to accelerate your design process.
Find immediate answers to our most frequently asked questions about products, shipping, and more.